Manufacturer part number: 03150-11-1000815
Brand: NORELEM
Price: 3.27 €
Delivery time: 4 Days
D=diameter: 12.6
D1: 11.9
G: M8
L=Length: 15
L1: 7.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03150-11-1000815
Form | A | Item | Protective Plug | Main material | aluminium |
---|---|---|---|---|---|
Version 1 | with hexagon socket | Version 2 | without O-ring | RoHS | yes |
PL Edelstahl | no |
This page is Protective plug with hexagon socket, without O-ring, form A, aluminium (03150), part number 03150-11-1000815.
You can find the detail information about specifications and dimensions on part number 03150-11-1000815.
Part Number |
---|
03150-11-1001221 |
03150-11-1001626 |
03150-11-1002035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter | D1 | G | L=Length | L1 | SW | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
2.08 € | 1 | 4 Days | 13 | 11.9 | M12 | 21 | 11.5 | 4 | 0.0053 | ||
2.55 € | 1 | 4 Days | 17 | 15.9 | M16 | 26 | 15 | 5 | 0.0123 | ||
6.53 € | 1 | 4 Days | 21 | 19.9 | M20 | 35 | 19 | 5 | 0.0257 |