Protective plug with hexagon socket, with O-ring, form B, aluminium (03150) (03150-11-2100815)

Protective plug with hexagon socket, with O-ring, form B, aluminium (03150) 03150-11-2100815

Product Details:

Manufacturer part number: 03150-11-2100815

Brand: NORELEM

Price: 3.82

Delivery time: 4 Days


Technical Data:

D=diameter: 12.6

D1: 11.9

G: M8

L=Length: 15

L1: 7.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03150-11-2100815

Part Number
03150-11-2100815
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter D1 G L=Length L1 SW Weight (ERP)
(kg)

3.82 €

1 4 Days 12.611.9M8157.540.0026

Loading...

  1. 1

Basic information

Component material nitrile rubber Form B Item Protective Plug
Main material aluminium Version 1 with hexagon socket Version 2 with o-ring
RoHS yes PL Edelstahl no

This page is Protective plug with hexagon socket, with O-ring, form B, aluminium (03150), part number 03150-11-2100815.
You can find the detail information about specifications and dimensions on part number 03150-11-2100815.

Variation of this product

Part Number
03150-11-2101221
03150-11-2101626
03150-11-2102035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter D1 G L=Length L1 SW Weight (ERP)
(kg)

2.64 €

1 4 Days 1311.9M122111.540.0000

3.11 €

1 4 Days 1715.9M16261550.0124

7.08 €

1 4 Days 2119.9M20351950.0261

Tech Support