Protective plug with slot, with O-ring, form C, aluminium (03150) (03150-11-3110815)

Protective plug with slot, with O-ring, form C, aluminium (03150) 03150-11-3110815

Product Details:

Manufacturer part number: 03150-11-3110815

Brand: NORELEM

Price: 3.82

Delivery time: 4 Days


Technical Data:

D=diameter: 11.9

D1: 11.9

G: M8

L=Length: 15

L1: 7.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03150-11-3110815

Part Number
03150-11-3110815
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter D1 G L=Length L1 Weight (ERP)
(kg)

3.82 €

1 4 Days 11.911.9M8157.50.0027

Loading...

  1. 1

Basic information

Component material nitrile rubber Form C Item Protective Plug
Main material aluminium N 2 Version 1 with slot
Version 2 with o-ring RoHS yes PL Edelstahl no

This page is Protective plug with slot, with O-ring, form C, aluminium (03150), part number 03150-11-3110815.
You can find the detail information about specifications and dimensions on part number 03150-11-3110815.

Variation of this product

Part Number
03150-11-3111221
03150-11-3111626
03150-11-3112035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter D1 G L=Length L1 Weight (ERP)
(kg)

2.64 €

1 4 Days 11.911.9M122111.50.0055

3.11 €

1 4 Days 15.915.9M1626150.0128

7.08 €

1 4 Days 19.919.9M2035190.0270

Tech Support