Seal ring DIN 7603, copper or aluminium (23901) (23901-110400080)

Seal ring DIN 7603, copper or aluminium (23901) 23901-110400080

Product Details:

Manufacturer part number: 23901-110400080

Brand: NORELEM

Price: 0.14

Delivery time: 4 Days


Technical Data:

D1=Internal diameter: 4.2

D2=Outside diameter: 7.9

H: 1

Main material: copper

Nominal size: 4x8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23901-110400080

Part Number
23901-110400080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Internal diameter D2=Outside diameter H Main material Nominal size Suitable for thread
(mm)
Suitable for thread inch

0.14 €

1 4 Days 4.27.91copper4x8--

Loading...

  1. 1

Basic information

Form A Item Seal Ring RoHS yes
PL Edelstahl no Weight (ERP)(kg) 0.0010

This page is Seal ring DIN 7603, copper or aluminium (23901), part number 23901-110400080.
You can find the detail information about specifications and dimensions on part number 23901-110400080.

Variation of this product

Part Number
23901-110500075
23901-110650095
23901-110800115
23901-111000135
23901-111200155
23901-111200160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Internal diameter D2=Outside diameter H Main material Nominal size Suitable for thread
(mm)
Suitable for thread inch

0.14 €

1 4 Days 5.27.41copper5x7.5--

0.14 €

1 4 Days 6.79.41copper6.5x9.5--

0.14 €

1 4 Days 8.211.41copper8x11.5M8x1-

0.14 €

1 4 Days 10.213.41copper10x13.5M10x1G1/8

0.18 €

1 4 Days 12.215.41.5copper12x15.5M12x1.5-

0.22 €

1 4 Days 12.215.91.5copper12x16M12x1.5-

Tech Support