5-axis shoulder screw UNILOCK, for fastening workpiece system (42213) (42213-16101040)

5-axis shoulder screw UNILOCK, for fastening workpiece system (42213) 42213-16101040

Product Details:

Manufacturer part number: 42213-16101040

Brand: NORELEM

Price: 78.08

Delivery time: 4 Days


Technical Data:

SW: 8

L: 40.5

D1=Thread: M10x1.5

Tightening torque max.: 47 Nm

L1: 28


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42213-16101040

Part Number
42213-16101040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW L D1=Thread Tightening torque max.
(Nm)
L1 L2 Version L3 PL Edelstahl Weight in kg (ERP)
(kg)

78.08 €

1 4 Days 840.5M10x1.547288.5without washer7no0.0800

Loading...

  1. 1

Basic information

D2 20.9 Main material high carbon steel Item 5-Axis Shoulder Screw
Version 1 UNILOCK Size system size 80mm D=shaft diameter 16
Version 2 for fastening workpiece

This page is 5-axis shoulder screw UNILOCK, for fastening workpiece system (42213), part number 42213-16101040.
You can find the detail information about specifications and dimensions on part number 42213-16101040.

Variation of this product

Part Number
42213-16121040
42213-16121049
42213-16161055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
SW L D1=Thread Tightening torque max.
(Nm)
L1 L2 Version L3 PL Edelstahl Weight in kg (ERP)
(kg)

78.09 €

1 4 Days 1040.5M12x1.7563289.5with washer8-0.0667

78.09 €

1 4 Days 1050M12x1.757537.518without washer17.5-0.0732

78.09 €

1 4 Days 1058.5M16x210043.524without washer23.5-0.0921

Tech Support