Flat-head screw, steel (08927) (08927-05X03)

Flat-head screw, steel (08927) 08927-05X03

Product Details:

Manufacturer part number: 08927-05X03

Brand: NORELEM

Price: 5.33

Delivery time: 4 Days


Technical Data:

Product type: short

D9: 13

N: 1.6

L9: 3

D7=Thread: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08927-05X03

Part Number
08927-05X03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type D9 N L9 D7=Thread L10 D8 L8 T5 for drill bushes (D1) Weight in kg (ERP)
(kg)

5.33 €

1 4 Days short131.63M5157.592≤6.00.0047

Loading...

  1. 1

Basic information

Main material steel Item Flat-Head Screw RoHS yes

This page is Flat-head screw, steel (08927), part number 08927-05X03.
You can find the detail information about specifications and dimensions on part number 08927-05X03.

Variation of this product

Part Number
08927-05X06
08927-06X04
08927-06X08
08927-08X105
08927-08X55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type D9 N L9 D7=Thread L10 D8 L8 T5 for drill bushes (D1) Weight in kg (ERP)
(kg)

5.51 €

1 4 Days long131.66M5187.592≤6.00.0055

6.15 €

1 4 Days short1624M6189.5102.5> 6.0 ≤ 12.00.0090

6.69 €

1 4 Days long1628M6229.5102.5> 6.0 ≤ 12.00.0113

7.94 €

1 4 Days long202.510.5M8271211.53> 12.0 ≤ 30.00.0236

7.26 €

1 4 Days short202.55.5M8221211.53> 12.0 ≤ 30.00.0190

Tech Support