Mounting screw steel (21320) (21320-0408)

Mounting screw steel (21320) 21320-0408

Product Details:

Manufacturer part number: 21320-0408

Brand: NORELEM

Price: 0.95

Delivery time: 4 Days


Technical Data:

D: M4

D1: 8

K: 2

L=Length: 8

S: T20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21320-0408

Part Number
21320-0408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D D1 K L=Length S Suitable for Tightening torque
(Nm)
Weight (ERP)
(kg)

0.95 €

1 4 Days M4828T20size 2040.0011

Loading...

  1. 1

Basic information

Item Mounting Screw Main material steel RoHS yes

This page is Mounting screw steel (21320), part number 21320-0408.
You can find the detail information about specifications and dimensions on part number 21320-0408.

Variation of this product

Part Number
21320-0510
21320-0816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D D1 K L=Length S Suitable for Tightening torque
(Nm)
Weight (ERP)
(kg)

0.97 €

1 4 Days M510210T25size 3090.0021

1.50 €

1 4 Days M816316T40size 45220.0088

Tech Support