Stud, carbon steel (07020) (07020-108)

Stud, carbon steel (07020) 07020-108

Product Details:

Manufacturer part number: 07020-108

Brand: NORELEM

Price: 2.44

Delivery time: 4 Days


Technical Data:

B1: 12

B2: 25

D=Thread: M8

G=thread / for thread: M8

L=Length: 40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07020-108

Part Number
07020-108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 B2 D=Thread G=thread / for thread L=Length Weight (ERP)
(kg)

2.44 €

1 4 Days 1225M8M8400.0122

Loading...

  1. 1

Basic information

Main material high carbon steel Surface finish body tempered, black oxidised Item Stud
Kind of fastening thread Product type grub screw RoHS yes
PL Edelstahl no

This page is Stud, carbon steel (07020), part number 07020-108.
You can find the detail information about specifications and dimensions on part number 07020-108.

Variation of this product

Part Number
07020-105
07020-106
07020-110
07020-112
07020-114
07020-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 B2 D=Thread G=thread / for thread L=Length Weight (ERP)
(kg)

2.35 €

1 4 Days 710M5M5200.0023

2.65 €

1 4 Days 1012M6M6250.0042

2.79 €

1 4 Days 1530M10M10500.0245

3.44 €

1 4 Days 1830M12M12560.0402

3.73 €

1 4 Days 2030M14M14600.0588

4.55 €

1 4 Days 2530M16M16750.1018

Tech Support