Grub screw with hex socket and pin DIN EN ISO 4028 (07167) (Part Numbers)

Grub screw with hex socket and pin DIN EN ISO 4028 (07167)
· Clamping in a shaft collar

· Pressing on objects

· Fastening shafts

· Using door handles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07167-03X6
07167-03X8
07167-03X10
07167-03X12
07167-03X16
07167-03X20
07167-04X4
07167-04X5
07167-04X6
07167-04X8
07167-04X10
07167-04X12
07167-04X16
07167-04X20
07167-04X25
07167-04X30
07167-05X5
07167-05X6
07167-05X8
07167-05X10
07167-05X12
07167-05X16
07167-05X20
07167-05X25
07167-05X30
07167-06X6
07167-06X8
07167-06X10
07167-06X12
07167-06X16
07167-06X20
07167-06X25
07167-06X30
07167-06X35
07167-06X40
07167-06X50
07167-08X8
07167-08X10
07167-08X12
07167-08X16
07167-08X20
07167-08X25
07167-08X30
07167-08X35
07167-08X40
07167-08X50
07167-10X8
07167-10X10
07167-10X12
07167-10X16
07167-10X20
07167-10X25
07167-10X30
07167-10X35
07167-10X40
07167-10X50
07167-10X60
07167-12X12
07167-12X16
07167-12X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW Main material Surface finish body D1=Thread D2 Grade L=Length L1 max. T PL Edelstahl Weight (ERP)
(kg)

0.14 €

1 4 Days 1.5steelbright (black)M3245 H61.752no0.0002

0.14 €

1 4 Days 1.5steelbright (black)M3245 H81.752no0.0003

0.14 €

1 4 Days 1.5steelbright (black)M3245 H101.752no0.0004

0.14 €

1 4 Days 1.5steelbright (black)M3245 H121.752no0.0004

0.14 €

1 4 Days 1.5steelbright (black)M3245 H161.752no0.0006

0.22 €

1 4 Days 1.5steelbright (black)M3245 H201.752no0.0008

0.14 €

1 4 Days 2steelbright (black)M42.545 H41.251.5no0.0002

0.14 €

1 4 Days 2steelbright (black)M42.545 H51.251.5no0.0003

0.14 €

1 4 Days 2steelbright (black)M42.545 H61.251.5no0.0003

0.14 €

1 4 Days 2steelbright (black)M42.545 H82.252.5no0.0004

0.14 €

1 4 Days 2steelbright (black)M42.545 H102.252.5no0.0006

0.14 €

1 4 Days 2steelbright (black)M42.545 H122.252.5no0.0007

0.14 €

1 4 Days 2steelbright (black)M42.545 H162.252.5no0.0010

0.14 €

1 4 Days 2steelbright (black)M42.545 H202.252.5no0.0013

0.22 €

1 4 Days 2steelbright (black)M42.545 H252.252.5no0.0017

0.26 €

1 4 Days 2steelbright (black)M42.545 H302.252.5no0.0021

0.14 €

1 4 Days 2.5steelbright (black)M53.545 H51.52no0.0004

0.14 €

1 4 Days 2.5steelbright (black)M53.545 H61.52no0.0005

0.14 €

1 4 Days 2.5steelbright (black)M53.545 H82.753no0.0006

0.14 €

1 4 Days 2.5steelbright (black)M53.545 H102.753no0.0009

0.14 €

1 4 Days 2.5steelbright (black)M53.545 H122.753no0.0011

0.14 €

1 4 Days 2.5steelbright (black)M53.545 H162.753no0.0016

0.14 €

1 4 Days 2.5steelbright (black)M53.545 H202.753no0.0021

0.22 €

1 4 Days 2.5steelbright (black)M53.545 H252.753no0.0027

0.29 €

1 4 Days 2.5steelbright (black)M53.545 H302.753no0.0034

0.14 €

1 4 Days 3steelbright (black)M6445 H61.752no0.0007

0.14 €

1 4 Days 3steelbright (black)M6445 H81.752no0.0010

0.14 €

1 4 Days 3steelbright (black)M6445 H103.253.5no0.0011

0.14 €

1 4 Days 3steelbright (black)M6445 H123.253.5no0.0014

0.14 €

1 4 Days 3steelbright (black)M6445 H163.253.5no0.0021

0.15 €

1 4 Days 3steelbright (black)M6445 H203.253.5no0.0029

0.18 €

1 4 Days 3steelbright (black)M6445 H253.253.5no0.0038

0.28 €

1 4 Days 3steelbright (black)M6445 H303.253.5no0.0048

0.35 €

1 4 Days 3steelbright (black)M6445 H353.253.5no0.0055

0.39 €

1 4 Days 3steelbright (black)M6445 H403.253.5no0.0064

0.50 €

1 4 Days 3steelbright (black)M6445 H503.253.5no0.0082

0.14 €

1 4 Days 4steelbright (black)M85.545 H82.253no0.0015

0.14 €

1 4 Days 4steelbright (black)M85.545 H102.253no0.0021

0.14 €

1 4 Days 4steelbright (black)M85.545 H124.35no0.0023

0.15 €

1 4 Days 4steelbright (black)M85.545 H164.35no0.0039

0.18 €

1 4 Days 4steelbright (black)M85.545 H204.35no0.0052

0.26 €

1 4 Days 4steelbright (black)M85.545 H254.35no0.0068

0.29 €

1 4 Days 4steelbright (black)M85.545 H304.35no0.0078

0.58 €

1 4 Days 4steelbright (black)M85.545 H354.35no0.0094

0.68 €

1 4 Days 4steelbright (black)M85.545 H404.35no0.0112

0.88 €

1 4 Days 4steelbright (black)M85.545 H504.35no0.0141

0.19 €

1 4 Days 5steelbright (black)M10745 H82.754no0.0011

0.14 €

1 4 Days 5steelbright (black)M10745 H102.754no0.0028

0.15 €

1 4 Days 5steelbright (black)M10745 H122.754no0.0044

0.19 €

1 4 Days 5steelbright (black)M10745 H165.36no0.0061

0.26 €

1 4 Days 5steelbright (black)M10745 H205.36no0.0080

0.33 €

1 4 Days 5steelbright (black)M10745 H255.36no0.0105

0.48 €

1 4 Days 5steelbright (black)M10745 H305.36no0.0130

0.54 €

1 4 Days 5steelbright (black)M10745 H355.36no0.0155

0.58 €

1 4 Days 5steelbright (black)M10745 H405.36no0.0172

0.83 €

1 4 Days 5steelbright (black)M10745 H505.36no0.0230

1.37 €

1 4 Days 5steelbright (black)M10745 H605.36no0.0264

0.26 €

1 4 Days 6steelbright (black)M128.545 H123.254.8no0.0060

0.30 €

1 4 Days 6steelbright (black)M128.545 H163.254.8no0.0088

0.39 €

1 4 Days 6steelbright (black)M128.545 H206.38no0.0110

Loading...

Basic information

DIN EN ISO DIN EN ISO 4028 Item Grub Screw Kind of fastening hexagon socket
Product type grub screw Version 1 with hex socket and pin RoHS yes

Tech Support