Threaded rod DIN 976-1, steel or stainless steel (07640) (07640-06)

Threaded rod DIN 976-1, steel or stainless steel (07640) 07640-06

Product Details:

Manufacturer part number: 07640-06

Brand: NORELEM

Price: 9.23

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: bright

D=Thread: M6

G=thread / for thread: M6

Grade: 8.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07640-06

Part Number
07640-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=Thread G=thread / for thread Grade Version 1 PL Edelstahl Weight (ERP)
(kg)

9.23 €

1 4 Days steelbrightM6M68.8RH threadno0.1650

Loading...

  1. 1

Basic information

B=Thread length 1000 DIN DIN 976-1 Item Threaded Rod
Kind of fastening thread L=Length 1000 Product type threaded rod

This page is Threaded rod DIN 976-1, steel or stainless steel (07640), part number 07640-06.
You can find the detail information about specifications and dimensions on part number 07640-06.

Variation of this product

Part Number
07640-05
07640-051
07640-052
07640-061
07640-062
07640-063
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D=Thread G=thread / for thread Grade Version 1 PL Edelstahl Weight (ERP)
(kg)

8.28 €

1 4 Days steelbrightM5M58.8RH threadno0.1200

5.00 €

1 4 Days steelgalvanisedM5M54.6RH threadno0.1148

9.80 €

1 4 Days stainless steel A2brightM5M570RH threadyes0.1197

5.58 €

1 4 Days steelgalvanisedM6M64.6RH threadno0.1700

10.71 €

1 4 Days stainless steel A2brightM6M670RH threadyes0.1650

9.30 €

1 4 Days steelgalvanisedM6M68.8RH threadno0.1700

Tech Support