Grub screw, hexagon socket with flat point, DIN EN ISO 4026, with thread lock (07165) (Part Numbers)

Grub screw, hexagon socket with flat point, DIN EN ISO 4026, with thread lock (07165)
· with thread lock: safety against vibrations, reusable

· Version: steel or stainless steel (A 2)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07165-310X10
07165-310X12
07165-310X16
07165-310X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW L1 Main material Surface finish body Main colour D1=Thread D2 G=thread / for thread L=Length T PL Edelstahl Weight (ERP)
(kg)

1.82 €

1 4 Days 55stainless steelbright-M107M10106yes0.0033

1.82 €

1 4 Days 55stainless steelbright-M107M10126yes0.0042

1.82 €

1 4 Days 59stainless steelbright-M107M10166yes0.0062

1.82 €

1 4 Days 59stainless steelbright-M107M10206yes0.0083

Loading...

Basic information

DIN EN ISO DIN EN ISO 4026 Item Grub Screw Kind of fastening hexagon socket
Product type grub screw Version 1 with flat point Version 2 with thread lock
RoHS yes

Tech Support