Grub screw DIN 551, steel bright (07630) (07630-06X25)

Grub screw DIN 551, steel bright (07630) 07630-06X25

Product Details:

Manufacturer part number: 07630-06X25

Brand: NORELEM

Price: 0.43

Delivery time: 4 Days


Technical Data:

D1=Thread: M6

L=thread length: 25

Weight (ERP): 0.0041 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07630-06X25

Part Number
07630-06X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread L=thread length Weight (ERP)
(kg)

0.43 €

1 4 Days M6250.0041

Loading...

  1. 1

Basic information

Main material steel Surface finish body bright DIN DIN 551
Item Grub Screw RoHS yes

This page is Grub screw DIN 551, steel bright (07630), part number 07630-06X25.
You can find the detail information about specifications and dimensions on part number 07630-06X25.

Variation of this product

Part Number
07630-06X20
07630-06X30
07630-06X35
07630-06X40
07630-06X45
07630-06X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread L=thread length Weight (ERP)
(kg)

0.43 €

1 4 Days M6200.0032

0.44 €

1 4 Days M6300.0048

0.51 €

1 4 Days M6350.0057

0.51 €

1 4 Days M6400.0065

0.52 €

1 4 Days M6450.0074

0.52 €

1 4 Days M6500.0082

Tech Support