Replacement screw for mandrel collets (03157-01)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03157-01-0212
03157-01-0425
03157-01-0630
03157-01-0830
03157-01-1035
03157-01-1240
03157-01-1645
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) SW
(mm)
K
(mm)
Weight (ERP)
(kg)

17.40 €

1 4 Days 2121.52.80.0015

17.40 €

1 4 Days 42534.80.0026

19.26 €

1 4 Days 63056.90.0071

20.55 €

1 4 Days 83068.90.0133

21.54 €

1 4 Days 1035810.60.0248

28.11 €

1 4 Days 12401012.80.0388

34.96 €

1 4 Days 16451416.60.0450

Loading...

  1. 1

Basic information

Material Steel Mounting Hole Shape Hex Socket Main material Mild steel
Item Screw Surface finish body Case-hardened RoHS Yes
PL Edelstahl No

Tech Support