Reducing bush, stainless steel (21740) (21740-112014)

Reducing bush, stainless steel (21740) 21740-112014

Product Details:

Manufacturer part number: 21740-112014

Brand: NORELEM

Price: 36.71

Delivery time: 4 Days


Technical Data:

D1=Internal diameter: 14

Weight in kg (ERP): 0.0257 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21740-112014

Part Number
21740-112014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Internal diameter Weight in kg (ERP)
(kg)

36.71 €

1 4 Days 140.0257

Loading...

  1. 1

Basic information

Main material stainless steel L=Length 20 D=outside diameter 20
D2 3.6 A 3 Item Reducing Bush
Suitable for 21730 RoHS yes PL Edelstahl yes

This page is Reducing bush, stainless steel (21740), part number 21740-112014.
You can find the detail information about specifications and dimensions on part number 21740-112014.

Variation of this product

Part Number
21740-112012
21740-112016
21740-112018
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Internal diameter Weight in kg (ERP)
(kg)

36.71 €

1 4 Days 120.0321

36.71 €

1 4 Days 160.0184

36.71 €

1 4 Days 180.0101

Tech Support