Manufacturer part number: 07590-03-040
Brand: NORELEM
Price: 2.37 €
Delivery time: 4 Days
D=internal diameter: 40
D1=Outside diameter: 62
E: 8
F: 37.3
H=Height: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07590-03-040
Part Number
|
---|
07590-03-040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=internal diameter | D1=Outside diameter | E | F | H=Height | S | Suitable for | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.37 € | 1 | 4 Days | 40 | 62 | 8 | 37.3 | 5 | 1.2 | 07590-135/07590-235 K1917.135/K1917.235 | 0.0140 |
Loading...
Main material | steel | Surface finish body | bright | DIN | DIN 462 |
---|---|---|---|---|---|
Item | Locking plate | RoHS | yes | PL Edelstahl | no |
This page is Locking plate DIN 462, steel (07590), part number 07590-03-040.
You can find the detail information about specifications and dimensions on part number 07590-03-040.
Configure
Basic Attributes
D=internal diameter
D1=Outside diameter
E
F
H=Height
S
Suitable for
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07590-03-014 |
07590-03-016 |
07590-03-018 |
07590-03-020 |
07590-03-022 |
07590-03-042 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=internal diameter | D1=Outside diameter | E | F | H=Height | S | Suitable for | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.01 € | 1 | 4 Days | 14 | 30 | 5 | 11.4 | 3 | 0.8 | 07590-112/07590-212 K1917.112/K1917.212 | 0.0030 | ||
1.24 € | 1 | 4 Days | 16 | 32 | 5 | 13.5 | 3 | 1 | 07590-114/07590-214 K1917.114/K1917.214 | 0.0040 | ||
1.30 € | 1 | 4 Days | 18 | 34 | 6 | 15.4 | 4 | 1 | 07590-116/07590-216 K1917.116/K1917.216 | 0.0040 | ||
1.08 € | 1 | 4 Days | 20 | 36 | 6 | 17.5 | 4 | 1 | 07590-118/07590-218 K1917.118/K1917.218 | 0.0040 | ||
1.53 € | 1 | 4 Days | 22 | 40 | 6 | 19.5 | 4 | 1 | 07590-120/07590-220 K1917.120/K1917.220 | 0.0050 | ||
2.46 € | 1 | 4 Days | 42 | 62 | 8 | 39.3 | 5 | 1.2 | 07590-138/07590-238 K1917.138/K1917.238 | 0.0130 |