Locking plate DIN 70952, steel (07590) (07590-06-012)

Locking plate DIN 70952, steel (07590) 07590-06-012

Product Details:

Manufacturer part number: 07590-06-012

Brand: NORELEM

Price: 1.70

Delivery time: 4 Days


Technical Data:

B: 4

D=internal diameter: 12

D1=Outside diameter: 24

D2: 18

E: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07590-06-012

Part Number
07590-06-012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B D=internal diameter D1=Outside diameter D2 E F H=Height S Suitable for Weight (ERP)
(kg)

1.70 €

1 4 Days 4122418410.93107590-05-012/07590-05-12 K2059.012/K2059.120.0015

Loading...

  1. 1

Basic information

Main material steel Surface finish body bright Item Locking plate
RoHS yes PL Edelstahl no

This page is Locking plate DIN 70952, steel (07590), part number 07590-06-012.
You can find the detail information about specifications and dimensions on part number 07590-06-012.

Variation of this product

Part Number
07590-06-010
07590-06-014
07590-06-016
07590-06-018
07590-06-020
07590-06-022
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B D=internal diameter D1=Outside diameter D2 E F H=Height S Suitable for Weight (ERP)
(kg)

1.45 €

1 4 Days 410221648.93107590-05-010/07590-05-10 K2059.010/K2059.100.0014

1.77 €

1 4 Days 4142620512.93107590-05-014/07590-05-14 K2059.014/K2059.140.0015

1.37 €

1 4 Days 51629235143107590-05-016/07590-05-16 K2059.016/K2059.160.0021

1.84 €

1 4 Days 5183325516.94107590-05-018/07590-05-18 K2059.018/K2059.180.0024

1.78 €

1 4 Days 5203527518.94107590-05-020/07590-05-20 K2059.020/K2059.200.0026

2.00 €

1 4 Days 6223830620.94107590-05-022/07590-05-22 K2059.022/K2059.220.0032

Tech Support