Sliding carriage DRYLIN® W (21240)

Sliding carriage DRYLIN® W (21240)
· Ideally suited for single and dual guide rails

· Maintenance-free and resistant to corrosion

· Resistant to dirt

· Very quiet running

· Low friction coefficients in the dry running condition

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21240-0600
21240-0620
21240-0630
21240-1000
21240-1020
21240-1600
21240-2000
21240-2020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
C0Z
(kN)
D
(mm)
H1
(mm)
D1
(mm)
H2
(mm)
A1
(mm)
L=Length
(mm)
B
(mm)
B1
(mm)
C0Y
(kN)
D2
(mm)
C0(-Z)
(kN)
A
(mm)
Size Version 2 Main material Weight (ERP)
(kg)

7.13 €

1 4 Days 140.4257.5M427.51918120.4270.14106standard fixed bearingzinc0.0145

7.13 €

1 4 Days 140.4257.5M427.51918120.4270.14106floating bearing y axiszinc0.0145

7.13 €

1 4 Days 140.4257.5M427.51918120.4270.14106floating bearing z axiszinc0.0160

8.00 €

1 4 Days 181.2109M63.510292616.51.29.50.251610standard fixed bearingzinc0.0420

8.00 €

1 4 Days 181.2109M63.510292616.51.29.50.251610floating bearingzinc0.0427

11.11 €

1 4 Days 272.11614M84143634.5232.111.50.41816standard fixed bearingaluminium0.0956

11.79 €

1 4 Days 363.22020M84174542.5263.211.50.52720standard fixed bearingaluminium0.1886

11.79 €

1 4 Days 363.22020M84174542.5263.211.50.52720floating bearingaluminium0.1878

Loading...

  1. 1

Basic information

Version 1 drylin® w Component material Iglidur® Item Sliding Carriage
RoHS yes

Tech Support