Motor adapter kit, aluminium (20320) (20320-806960)

Motor adapter kit, aluminium (20320) 20320-806960

Product Details:

Manufacturer part number: 20320-806960

Brand: NORELEM

Price: 428.90

Delivery time: 4 Days


Technical Data:

Nominal torque: 30 Nm

Size: 80

Form: B

C1: M6 mm

C2: M8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20320-806960

Part Number
20320-806960
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal torque
(Nm)
Size Form C1
(mm)
C2
(mm)
Tightening torque of screw C1
(Nm)
tightening torque of screw C2
(Nm)
max. rpm
(1/min)
D=diameter
(mm)
Moment of inertia
(10⁻³ kgm²)
Weight (ERP)
(kg)

428.90 €

1 4 Days 3080BM6M8153214000140.151.66

Loading...

  1. 1

Basic information

Main material aluminium Item Motor Adapter Kit RoHS yes

This page is Motor adapter kit, aluminium (20320), part number 20320-806960.
You can find the detail information about specifications and dimensions on part number 20320-806960.

Variation of this product

Part Number
20320-604710
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal torque
(Nm)
Size Form C1
(mm)
C2
(mm)
Tightening torque of screw C1
(Nm)
tightening torque of screw C2
(Nm)
max. rpm
(1/min)
D=diameter
(mm)
Moment of inertia
(10⁻³ kgm²)
Weight (ERP)
(kg)

280.08 €

1 4 Days 4.860AM3M51.49200006.350.010.3027

Tech Support