Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07679-16 |
07679-20 |
07679-25 |
07679-32 |
07679-40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Permissible load (kg) | SW (mm) | L1=thread length (mm) | L2 (mm) | L3 (mm) | D1=Diameter (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.39 € | 1 | 4 Days | 16 | 58 | 320 | 24 | 28 | 5 | 20 | 16 | 0.1100 | ||
33.82 € | 1 | 4 Days | 20 | 68 | 500 | 30 | 34 | 6 | 22 | 20 | 0.2100 | ||
37.95 € | 1 | 4 Days | 24 | 78 | 1000 | 36 | 38 | 8 | 25 | 25 | 0.3600 | ||
45.64 € | 1 | 4 Days | 30 | 95 | 1500 | 41 | 45 | 10 | 32 | 32 | 0.6400 | ||
59.19 € | 1 | 4 Days | 36 | 118 | 2500 | 50 | 56 | 12 | 40 | 40 | 1.1900 |
Loading...
Material | Steel | Mounting Hole Shape | Not Provided | Tip Shape | Flat End |
---|---|---|---|---|---|
Version 1 | VDI3366 | Item | Hoist screws | RoHS | Yes |
PL Edelstahl | No |
Configure
Basic Attributes
Screw Nominal (M)
Length L(mm)
Permissible load(kg)
SW(mm)
L1=thread length(mm)
L2(mm)
L3(mm)
D1=Diameter(mm)
Filter by standard shipping days
Optional Attributes