Support cylinders for workpieces with collar (31090) (31090-111)

Support cylinders for workpieces with collar (31090) 31090-111

Product Details:

Manufacturer part number: 31090-111

Brand: NORELEM

Price: 251.16

Delivery time: 4 Days


Technical Data:

D=bore diameter: 1 - 11 mm

Distance between contact faces: 46 mm

Diameter increments: 0.5 mm

No. of holes: 21

Weight (ERP): 0.3040 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31090-111

Part Number
31090-111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=bore diameter
(mm)
Distance between contact faces
(mm)
Diameter increments
(mm)
No. of holes Weight (ERP)
(kg)

251.16 €

1 4 Days 1 - 11460.5210.3040

Loading...

  1. 1

Basic information

Material Steel Parallelism of contact faces < 0.01 Version 1 For workpieces with collar
Main material Mild steel Item Mounting cylinder RoHS Yes

This page is Support cylinders for workpieces with collar (31090), part number 31090-111.
You can find the detail information about specifications and dimensions on part number 31090-111.

Variation of this product

Part Number
31090-220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=bore diameter
(mm)
Distance between contact faces
(mm)
Diameter increments
(mm)
No. of holes Weight (ERP)
(kg)

339.05 €

1 4 Days 2 - 20521190.5828

Tech Support