Forked photoelectric sensors, aluminium (83300) (83300-01001700)

Forked photoelectric sensors, aluminium (83300) 83300-01001700

Product Details:

Manufacturer part number: 83300-01001700

Brand: NORELEM

Price: 134.84

Delivery time: 4 Days


Technical Data:

Version 1: Infrared light

Fork width: 10 W

Fork depth T: 17

Transmitting light: Infrared light

L: 45


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83300-01001700

Part Number
83300-01001700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Fork width
(W)
Fork depth T Transmitting light L S1 E P S3 S2 D A2 A1 A L1 B Switch output A3 Weight in kg (ERP)
(kg)

134.84 €

1 4 Days Infrared light1017Infrared light4567.5491235585510Counter phase NO/NC switchable-0.0120

Loading...

  1. 1

Basic information

Connection type M8 connector Main colour black anodised Main material aluminium
Safety rating IP67 No. of poles 3-pin Operating voltage(V DC) 10 - 35
Protection class III Protective low voltage Voltage drop V <2.5 Switching frequency(kHz) 2.5
Switch hysteresis(mm) <0.2 Load current max.(mA) 200/short-circuit proof Internal power consumption(mA) <35
Reproducibility(mm) <0.01 Temperature drift <10% Ambient light resistance klx 50
Sensitivity Adjustable Resolution(mm) 0.4 RoHS true
PL Edelstahl false

This page is Forked photoelectric sensors, aluminium (83300), part number 83300-01001700.
You can find the detail information about specifications and dimensions on part number 83300-01001700.

Variation of this product

Part Number
83300-02002510
83300-03003511
83300-05005511
83300-08005511
83300-10005511
83300-12006011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 Fork width
(W)
Fork depth T Transmitting light L S1 E P S3 S2 D A2 A1 A L1 B Switch output A3 Weight in kg (ERP)
(kg)

130.95 €

1 4 Days Red light2025Red light506105101555586010Counter phase NO/NC switchable-0.0400

142.33 €

1 4 Days Red light3035Red light601210531224.54.54.587010PNP NO/NC switchable-0.0500

145.63 €

1 4 Days Red light5055Red light801210531224.54.54.589010PNP NO/NC switchable-0.0500

156.42 €

1 4 Days Red light8055Red light801210531224.54.54.589010PNP NO/NC switchable-0.0800

176.50 €

1 4 Days Red light10055Red light801210531224.54.54.589010PNP NO/NC switchable-0.1000

176.50 €

1 4 Days Red light12060Red light9032121057474.3225-10012PNP NO/NC switchable200.1500

Tech Support