Lock screw, carbon steel (07570) (07570-06)

Lock screw, carbon steel (07570) 07570-06

Product Details:

Manufacturer part number: 07570-06

Brand: NORELEM

Price: 15.87

Delivery time: 4 Days


Technical Data:

L=Length: 30

D=Thread: M6

D1: 20

S: 6.5

K: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07570-06

Part Number
07570-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length D=Thread D1 S K B=Thread length G=thread / for thread Weight (ERP)
(kg)

15.87 €

1 4 Days 30M6206.51425M60.0191

Loading...

  1. 1

Basic information

Main material high carbon steel Item Lock Screw Kind of fastening spindle
Steel code 1.1191 Grade 8.8 Product type screw
Surface finish body tempered, black oxidised RoHS yes

This page is Lock screw, carbon steel (07570), part number 07570-06.
You can find the detail information about specifications and dimensions on part number 07570-06.

Variation of this product

Part Number
07570-08
07570-10
07570-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length D=Thread D1 S K B=Thread length G=thread / for thread Weight (ERP)
(kg)

21.54 €

1 4 Days 40M8258.51630M80.0385

24.29 €

1 4 Days 50M102810.51640M100.0604

32.46 €

1 4 Days 60M123212.52050M120.1033

Tech Support