Manufacturer part number: 26095-05-0651303
Brand: NORELEM
Price: 5.20 €
Delivery time: 4 Days
D1=Internal diameter: 6.5
D2=Outside diameter: 13
S1: 3
Weight (ERP): 0.0023 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26095-05-0651303
Main material | steel | Surface finish body | black oxidised | Item | Clamping Disc |
---|---|---|---|---|---|
RoHS | yes | PL Edelstahl | no |
This page is Clamping disc, steel (26095), part number 26095-05-0651303.
You can find the detail information about specifications and dimensions on part number 26095-05-0651303.
Part Number |
---|
26095-05-0851603 |
26095-05-1051903 |
26095-05-1252304 |
26095-05-1652804 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Internal diameter | D2=Outside diameter | S1 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
5.78 € | 1 | 4 Days | 8.5 | 16 | 3 | 0.0100 | ||
6.47 € | 1 | 4 Days | 10.5 | 19 | 3 | 0.0044 | ||
7.40 € | 1 | 4 Days | 12.5 | 23 | 4 | 0.0100 | ||
8.61 € | 1 | 4 Days | 16.5 | 28 | 4 | 0.0123 |