Spherical washers and conical seats combined steel or stainless steel similar to DIN 6319 (07420) (07420-10-082)

Spherical washers and conical seats combined steel or stainless steel similar to DIN 6319 (07420) 07420-10-082

Product Details:

Manufacturer part number: 07420-10-082

Brand: NORELEM

Price: 9.98

Delivery time: 4 Days


Technical Data:

Main material: stainless steel A2

Steel code: 1.4301

Surface finish body: -

Component material: stainless steel A2

Load rating max. (static load only): 12 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07420-10-082

Part Number
07420-10-082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body Component material Load rating max. (static load only)
(kN)
D1 D2 D3 G H Surface finish component PL Edelstahl Weight (ERP)
(kg)

9.98 €

1 4 Days stainless steel A21.4301-stainless steel A2128.49.717M88.5-yes0.0090

Loading...

  1. 1

Basic information

RoHS yes

This page is Spherical washers and conical seats combined steel or stainless steel similar to DIN 6319 (07420), part number 07420-10-082.
You can find the detail information about specifications and dimensions on part number 07420-10-082.

Variation of this product

Part Number
07420-10-061
07420-10-062
07420-10-081
07420-10-101
07420-10-102
07420-10-121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body Component material Load rating max. (static load only)
(kN)
D1 D2 D3 G H Surface finish component PL Edelstahl Weight (ERP)
(kg)

6.98 €

1 4 Days steel-case-hardenedsteel96.47.413M67temperedno0.0040

8.86 €

1 4 Days stainless steel A21.4301-stainless steel A266.47.413M67-yes0.0040

7.88 €

1 4 Days steel-case-hardenedsteel178.49.717M88.5temperedno0.0090

9.01 €

1 4 Days steel-case-hardenedsteel2610.51221M1010.4temperedno0.0160

11.36 €

1 4 Days stainless steel A21.4301-stainless steel A21610.51221M1010.4-yes0.0160

10.20 €

1 4 Days steel-case-hardenedsteel381314.225M1213.1temperedno0.0310

Tech Support