Spring washer DIN 137B, form B corrugated, steel (07304) (07304-03)

Spring washer DIN 137B, form B corrugated, steel (07304) 07304-03

Product Details:

Manufacturer part number: 07304-03

Brand: NORELEM

Price: 0.15

Delivery time: 4 Days


Technical Data:

Surface finish body: bright

D1=Internal diameter: 3.2

D2=Outside diameter: 8

For=For screws: M3

G=thread / for thread: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07304-03

Part Number
07304-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body D1=Internal diameter D2=Outside diameter For=For screws G=thread / for thread H=Height H1 Weight (ERP)
(kg)

0.15 €

1 4 Days bright3.28M3M30.51.60.0001

Loading...

  1. 1

Basic information

Main material steel Form B DIN DIN 137B
Item Spring Washer Kind of fastening bore Product type washer
Version 1 corrugated RoHS yes PL Edelstahl no

This page is Spring washer DIN 137B, form B corrugated, steel (07304), part number 07304-03.
You can find the detail information about specifications and dimensions on part number 07304-03.

Variation of this product

Part Number
07304-04
07304-05
07304-06
07304-08
07304-10
07304-103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body D1=Internal diameter D2=Outside diameter For=For screws G=thread / for thread H=Height H1 Weight (ERP)
(kg)

0.25 €

1 4 Days bright4.39M4M40.520.0002

0.25 €

1 4 Days bright5.311M5M50.52.20.0003

0.26 €

1 4 Days bright6.412M6M60.52.60.0003

0.28 €

1 4 Days bright8.415M8M80.830.0007

0.36 €

1 4 Days bright10.521M10M1014.20.0012

0.18 €

1 4 Days galvanised3.28M3M30.51.60.0002

Tech Support