Locking washer for shafts DIN 6799, spring steel or stainless steel (07332) (07332-0230)

Locking washer for shafts DIN 6799, spring steel or stainless steel (07332) 07332-0230

Product Details:

Manufacturer part number: 07332-0230

Brand: NORELEM

Price: 0.25

Delivery time: 4 Days


Technical Data:

Main material: spring steel

Steel code: -

A: 1.94

D1=For diameter: 3-4

D2=Slot diameter: 2.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07332-0230

Part Number
07332-0230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code A D1=For diameter D2=Slot diameter D3 H=Height M PL Edelstahl Weight (ERP)
(kg)

0.25 €

1 4 Days spring steel-1.943-42.36.30.60.64no0.0001

Loading...

  1. 1

Basic information

Surface finish body bright DIN DIN 6799 Item Locking Washer
Kind of fastening undercut Product type washer Version 1 for shafts
RoHS yes

This page is Locking washer for shafts DIN 6799, spring steel or stainless steel (07332), part number 07332-0230.
You can find the detail information about specifications and dimensions on part number 07332-0230.

Variation of this product

Part Number
07332-0151
07332-0191
07332-0231
07332-0320
07332-0321
07332-0400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code A D1=For diameter D2=Slot diameter D3 H=Height M PL Edelstahl Weight (ERP)
(kg)

0.36 €

1 4 Days stainless steel1.41221.282-2,51.54.250.40.44yes0.0000

0.36 €

1 4 Days stainless steel1.41221.612,5-31.94.80.50.54yes0.0000

0.36 €

1 4 Days stainless steel1.41221.943-42.36.30.60.64yes0.0001

0.25 €

1 4 Days spring steel-2.74-53.27.30.60.64no0.0001

0.43 €

1 4 Days stainless steel1.41222.74-53.27.30.60.64yes0.0001

0.25 €

1 4 Days spring steel-3.345-749.30.70.74no0.0002

Tech Support