Washer screw lock, steel or stainless steel (07310) (07310-030718)

Washer screw lock, steel or stainless steel (07310) 07310-030718

Product Details:

Manufacturer part number: 07310-030718

Brand: NORELEM

Price: 0.70

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: galvanised

D1=Internal diameter: 3.4

D2=Outside diameter: 7

DIN: DIN 25201


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07310-030718

Part Number
07310-030718
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D1=Internal diameter D2=Outside diameter DIN for screws inch For=For screws G=thread / for thread H=Height Version 2 PL Edelstahl Weight (ERP)
(kg)

0.70 €

1 4 Days steelgalvanised3.47DIN 252011/8M3M31.8standardno0.0002

Loading...

  1. 1

Basic information

Item Washer Kind of fastening bore Packaging unit 1 piece = 1 pair
Product type washer Version 1 screw lock RoHS yes

This page is Washer screw lock, steel or stainless steel (07310), part number 07310-030718.
You can find the detail information about specifications and dimensions on part number 07310-030718.

Variation of this product

Part Number
07310-030722
07310-040918
07310-040922
07310-050918
07310-050922
07310-061118
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D1=Internal diameter D2=Outside diameter DIN for screws inch For=For screws G=thread / for thread H=Height Version 2 PL Edelstahl Weight (ERP)
(kg)

1.71 €

1 4 Days stainless steel A4-3.47-1/8M3M32.2standardyes0.0003

0.70 €

1 4 Days steelgalvanised4.49DIN 252015/32M4M41.8with enlarged flat faceno0.0010

1.71 €

1 4 Days stainless steel A4-4.49-5/32M4M42.2with enlarged flat faceyes0.0006

0.70 €

1 4 Days steelgalvanised5.49DIN 252013/16M5M51.8standardno0.0010

1.71 €

1 4 Days stainless steel A4-5.49-3/16M5M52.2standardyes0.0005

0.79 €

1 4 Days steelgalvanised6.510.8DIN 252011/4M6M61.8standardno0.0010

Tech Support