Washer high form, steel or stainless steel (07305) (07305-05-030)

Washer high form, steel or stainless steel (07305) 07305-05-030

Product Details:

Manufacturer part number: 07305-05-030

Brand: NORELEM

Price: 0.22

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: bright

D1: 3.2

D2: 9

For=For screws: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07305-05-030

Part Number
07305-05-030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D1 D2 For=For screws H PL Edelstahl Weight (ERP)
(kg)

0.22 €

1 4 Days steelbright3.29M31no0.0003

Loading...

  1. 1

Basic information

DIN DIN 7349 Item Washer Version 1 high form
RoHS yes

This page is Washer high form, steel or stainless steel (07305), part number 07305-05-030.
You can find the detail information about specifications and dimensions on part number 07305-05-030.

Variation of this product

Part Number
07305-05-031
07305-05-040
07305-05-041
07305-05-050
07305-05-051
07305-05-060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D1 D2 For=For screws H PL Edelstahl Weight (ERP)
(kg)

0.25 €

1 4 Days steelgalvanised3.29M31no0.0003

0.29 €

1 4 Days steelbright4.312M41.6no0.0008

0.32 €

1 4 Days steelgalvanised4.312M41.6no0.0008

0.43 €

1 4 Days steelbright5.315M52no0.0013

0.47 €

1 4 Days steelgalvanised5.315M52no0.0013

0.57 €

1 4 Days steelbright6.417M63no0.0018

Tech Support