Split lock washer, steel (07304) (07304-02-004)

Split lock washer, steel (07304) 07304-02-004

Product Details:

Manufacturer part number: 07304-02-004

Brand: NORELEM

Price: 0.14

Delivery time: 4 Days


Technical Data:

C: 0.8

D=diameter: 4.1

D1=Outside diameter: 7.6

For=For screws: M4

S=Thickness: 0.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07304-02-004

Part Number
07304-02-004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C D=diameter D1=Outside diameter For=For screws S=Thickness Version 1 Weight (ERP)
(kg)

0.14 €

1 4 Days 0.84.17.6M40.8standard0.0002

Loading...

  1. 1

Basic information

Main material steel Surface finish body Zinc flake coating Item Split lock washer
RoHS yes PL Edelstahl no

This page is Split lock washer, steel (07304), part number 07304-02-004.
You can find the detail information about specifications and dimensions on part number 07304-02-004.

Variation of this product

Part Number
07304-02-005
07304-02-006
07304-02-008
07304-02-010
07304-02-012
07304-02-014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C D=diameter D1=Outside diameter For=For screws S=Thickness Version 1 Weight (ERP)
(kg)

0.14 €

1 4 Days 15.19.2M51standard0.0003

0.14 €

1 4 Days 1.36.111.8M61.3standard0.0007

0.14 €

1 4 Days 1.68.114.8M81.6standard0.0013

0.22 €

1 4 Days 1.810.218.1M101.8standard0.0021

0.29 €

1 4 Days 2.112.221.1M122.1standard0.0032

0.57 €

1 4 Days 2.414.624.1M142.4standard0.0048

Tech Support