Washer DIN 433, steel or stainless steel (07300) (07300-01-031)

Washer DIN 433, steel or stainless steel (07300) 07300-01-031

Product Details:

Manufacturer part number: 07300-01-031

Brand: NORELEM

Price: 0.14

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: galvanised

D1: 3.2

D2: 6

For=For screws: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07300-01-031

Part Number
07300-01-031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D1 D2 For=For screws H PL Edelstahl Weight (ERP)
(kg)

0.14 €

1 4 Days steelgalvanised3.26M30.5no0.0001

Loading...

  1. 1

Basic information

DIN DIN 433 Item Washer RoHS yes

This page is Washer DIN 433, steel or stainless steel (07300), part number 07300-01-031.
You can find the detail information about specifications and dimensions on part number 07300-01-031.

Variation of this product

Part Number
07300-01-030
07300-01-040
07300-01-041
07300-01-050
07300-01-051
07300-01-060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D1 D2 For=For screws H PL Edelstahl Weight (ERP)
(kg)

0.14 €

1 4 Days steelbright3.26M30.5no0.0001

0.14 €

1 4 Days steelbright4.38M40.5no0.0001

0.14 €

1 4 Days steelgalvanised4.38M40.5no0.0003

0.14 €

1 4 Days steelbright5.39M51no0.0003

0.14 €

1 4 Days steelgalvanised5.39M51no0.0006

0.14 €

1 4 Days steelbright6.411M61.6no0.0006

Tech Support