Position switch snap action (83450)

Position switch snap action (83450)
· Reliable even in extreme conditions

· Reliable position detection

· Modular design enables manifold combinations

· Cable opening 1 x M20 x 1.5

· Easy to install

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
83450-1111
83450-1120
83450-1121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of NC contacts No. of NO contacts Thermal continuous current
(A)
Tightening torque Mounting screws
(Nm)
Weight (ERP)
(kg)

38.01 €

1 4 Days 11101.20.0678

44.52 €

1 4 Days 2-101.30.0681

46.73 €

1 4 Days 2151.40.1900

Loading...

  1. 1

Basic information

Connection cross-section max.(mm²) 0.34-1.5 Connection type Screw connection Version 1 Snap-action
Main material Plastic Item Posititon switch Safety rating IP66/IP67
Contamination level 3 Wire strip length(mm) 5-6 Protection class II Protective insulation
Cable entry M20 Breakaway Switching frequency 5000/h Rated insulation voltage Ui(V) 300
Rated impulse withstand voltage Uimp(kV) 4 Tightening torque Contact screws(Nm) 0.6-0.8 Actuation speed min.(mm/min.) 10
Actuation speed max.(m/s) 0.5 RoHS Yes PL Edelstahl No

Tech Support