Lift table with electronic position indicator, aluminium (21142) (21142-08)

Lift table with electronic position indicator, aluminium (21142) 21142-08

Product Details:

Manufacturer part number: 21142-08

Brand: NORELEM

Price: 846.81

Delivery time: 4 Days


Technical Data:

D4: M4

D5: 4

H=Height: 32

H1: 29

L2: 108


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21142-08

Part Number
21142-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 D5 H=Height H1 L2 L5 B1 H6 L6 D1 F1
(N)
F2
(N)
Mx
(Nm)
D3 B=Width D L4 H2 H3 H4 My
(Nm)
Mz
(Nm)
L=Length L1 H5 B3 L3 H7 Travel S Weight in kg (ERP)
(kg)

846.81 €

1 4 Days M4432291088.5363129.423801002.584626122723142.55179120633365280.5900

Loading...

  1. 1

Basic information

Version 1 with electronic position indicator Component material stainless steel Main material aluminium
Item Lift Table UN No. UN 3091 Hazardous goods class Dangerous goods class 9
RoHS true

This page is Lift table with electronic position indicator, aluminium (21142), part number 21142-08.
You can find the detail information about specifications and dimensions on part number 21142-08.

Variation of this product

Part Number
21142-12
21142-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4 D5 H=Height H1 L2 L5 B1 H6 L6 D1 F1
(N)
F2
(N)
Mx
(Nm)
D3 B=Width D L4 H2 H3 H4 My
(Nm)
Mz
(Nm)
L=Length L1 H5 B3 L3 H7 Travel S Weight in kg (ERP)
(kg)

1,040.75 €

1 4 Days M66383616511603129.423150200101275261528.52715.510202391807336052121.5300

1,936.32 €

1 4 Days M101068642651813042.436.4465007005025150522554522850100376290134813071.4259.1600

Tech Support