Mounting angle, aluminium (21190) (21190-04)

Mounting angle, aluminium (21190) 21190-04

Product Details:

Manufacturer part number: 21190-04

Brand: NORELEM

Price: 54.65

Delivery time: 4 Days


Technical Data:

B: 8 mm

B1: 6 mm

B2: 4.5 mm

B3: 3.3 mm

L=Length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21190-04

Part Number
21190-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
S
(mm)
Weight (ERP)
(kg)

54.65 €

1 4 Days 864.53.3402214.5830.0091

Loading...

  1. 1

Basic information

Main material Aluminium Item Mounting angle RoHS Yes

This page is Mounting angle, aluminium (21190), part number 21190-04.
You can find the detail information about specifications and dimensions on part number 21190-04.

Variation of this product

Part Number
21190-08
21190-12
21190-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
S
(mm)
Weight (ERP)
(kg)

55.96 €

1 4 Days 121084.55836171140.0250

77.31 €

1 4 Days 1813.510.86.6946026.517.580.1717

150.61 €

1 4 Days 252015.5111801303531150.7323

Tech Support