Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | Version 1 | Version 2 | E (mm) | E1 (mm) | B1 (mm) | N = No. of grooves | B=Width (mm) | L (mm) | L1 (mm) | T (mm) | C (mm) | D1 max. (mm) | D2=min.-max. (mm) | D5 (mm) | α | N=number of mounting holes | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.91 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1108 | 8 | 12 | 8.5 | 1 | 16 | 22 | 6 | 11 | 2 | 62 | 11-28 | - | 34° | 63 | 0.2760 | ||
6.49 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1108 | 8 | 12 | 8.5 | 2 | 28 | 22 | 6 | 11 | 2 | - | 11-28 | 38 | 34° | 63 | 0.2890 | ||
7.98 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1108 | 8 | 12 | 8.5 | 3 | 40 | 22 | 18 | 11 | 2 | - | 11-28 | 38 | 34° | 63 | 0.4510 | ||
6.58 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1108 | 8 | 12 | 8.5 | 1 | 16 | 22 | 6 | 11 | 2 | 62 | 11-28 | - | 34° | 67 | 0.3010 | ||
7.89 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1108 | 8 | 12 | 8.5 | 2 | 28 | 22 | 6 | 11 | 2 | - | 11-28 | 38 | 34° | 67 | 0.3580 | ||
11.25 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1210 | 8 | 12 | 8.5 | 3 | 40 | 25 | 15 | 11 | 2 | - | 11-32 | 52 | 34° | 80 | 0.6840 | ||
10.18 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1210 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 86 | 11-32 | - | 38° | 100 | 0.8180 | ||
11.55 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 2 | 28 | 25 | 3 | 11 | 2 | - | 12-42 | 71 | 38° | 100 | 0.8940 | ||
14.45 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 3 | 40 | 25 | 15 | 11 | 2 | - | 12-42 | 71 | 38° | 100 | 1.1100 | ||
11.48 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 92 | 12-42 | - | 38° | 106 | 0.9720 | ||
15.62 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 2 | 28 | 25 | 3 | 11 | 2 | - | 12-42 | 76 | 38° | 106 | 1.0900 | ||
16.09 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1615 | 8 | 12 | 8.5 | 3 | 40 | 25 | 15 | 11 | 2 | - | 12-42 | 76 | 38° | 106 | 1.3400 | ||
11.55 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 92 | 12-42 | - | 38° | 112 | 0.9700 | ||
14.45 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 2 | 28 | 25 | 3 | 11 | 2 | - | 12-42 | 84 | 38° | 112 | 1.2500 | ||
22.19 € | 1 | 4 Days | J | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 8 | 11 | 2 | - | 14-50 | 84 | 38° | 112 | 1.4200 | ||
13.14 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 92 | 12-42 | - | 38° | 118 | 1.1800 | ||
16.09 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 2 | 28 | 25 | 3 | 11 | 2 | - | 12-42 | 90 | 38° | 118 | 1.4300 | ||
19.06 € | 1 | 4 Days | B | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 8 | 11 | 2 | - | 14-50 | 90 | 38° | 118 | 1.6500 | ||
13.80 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 92 | 12-42 | - | 38° | 125 | 1.3200 | ||
17.40 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 2 | 28 | 25 | 3 | 11 | 2 | - | 12-42 | 98 | 38° | 125 | 1.6700 | ||
21.03 € | 1 | 4 Days | B | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 8 | 11 | 2 | - | 14-50 | 98 | 38° | 125 | 1.9300 | ||
15.44 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 92 | 12-42 | - | 38° | 132 | 1.3900 | ||
19.38 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 2 | 28 | 25 | 3 | 11 | 2 | - | 12-42 | 103 | 38° | 132 | 1.9200 | ||
23.02 € | 1 | 4 Days | B | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 8 | 11 | 2 | - | 14-50 | 103 | 38° | 132 | 2.2700 | ||
16.42 € | 1 | 4 Days | D | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 92 | 12-42 | - | 38° | 140 | 1.3400 | ||
28.17 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 2 | 28 | 25 | 3 | 11 | 2 | - | 12-42 | 112 | 38° | 140 | 2.2200 | ||
34.16 € | 1 | 4 Days | B | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 8 | 11 | 2 | - | 14-50 | 112 | 38° | 140 | 2.7100 | ||
17.73 € | 1 | 4 Days | D | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 92 | 12-42 | - | 38° | 150 | 1.5000 | ||
26.29 € | 1 | 4 Days | A | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 2 | 28 | 32 | 4 | 11 | 2 | 112 | 14-50 | - | 38° | 150 | 2.7100 | ||
30.57 € | 1 | 4 Days | B | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 8 | 11 | 2 | - | 14-50 | 122 | 38° | 150 | 3.1900 | ||
20.70 € | 1 | 4 Days | D | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 92 | 12-42 | - | 38° | 160 | 1.6700 | ||
29.56 € | 1 | 4 Days | D | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 2 | 28 | 32 | 4 | 11 | 2 | 112 | 14-50 | - | 38° | 160 | 2.4800 | ||
34.50 € | 1 | 4 Days | B | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 8 | 11 | 2 | - | 14-50 | 131 | 38° | 160 | 3.7700 | ||
9.54 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1108 | 8 | 12 | 8.5 | 3 | 40 | 22 | 18 | 11 | 2 | - | 11-28 | 38 | 34° | 67 | 0.5320 | ||
25.24 € | 1 | 4 Days | D | type spz/10/z | for taper bush 1610 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 92 | 12-42 | 152 | 38° | 180 | 1.8500 | ||
32.51 € | 1 | 4 Days | D | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 2 | 28 | 32 | 4 | 11 | 2 | 106 | 14-50 | 152 | 38° | 180 | 3.1700 | ||
37.45 € | 1 | 4 Days | E | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 8 | 11 | 2 | 106 | 14-50 | 152 | 38° | 180 | 3.3600 | ||
26.84 € | 1 | 4 Days | D | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 1 | 16 | 32 | 16 | 11 | 2 | 112 | 14-50 | 171 | 38° | 200 | 2.8600 | ||
35.16 € | 1 | 4 Days | D | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 2 | 28 | 32 | 4 | 11 | 2 | 112 | 14-50 | 171 | 38° | 200 | 3.4300 | ||
41.73 € | 1 | 4 Days | F | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 4 | 11 | 2 | 112 | 14-50 | 171 | 38° | 200 | 4.4100 | ||
32.17 € | 1 | 4 Days | L | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 1 | 16 | 32 | 8 | 11 | 2 | 110 | 14-50 | 195 | 38° | 224 | 3.4200 | ||
39.03 € | 1 | 4 Days | G | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 2 | 28 | 32 | 4 | 11 | 2 | 112 | 14-50 | 195 | 38° | 224 | 3.8700 | ||
48.96 € | 1 | 4 Days | F | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 4 | 11 | 2 | 112 | 14-50 | 195 | 38° | 224 | 5.2900 | ||
38.76 € | 1 | 4 Days | C | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 1 | 16 | 32 | 8 | 11 | 2 | 110 | 14-50 | 223 | 38° | 250 | 3.2600 | ||
46.00 € | 1 | 4 Days | C | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 2 | 28 | 32 | 2 | 11 | 2 | 112 | 14-50 | 223 | 38° | 250 | 4.3200 | ||
51.52 € | 1 | 4 Days | I | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 3 | 40 | 32 | 4 | 11 | 2 | 112 | 14-50 | 223 | 38° | 250 | 4.3300 | ||
6.89 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1108 | 8 | 12 | 8.5 | 1 | 16 | 22 | 6 | 11 | 2 | 62 | 11-28 | - | 34° | 71 | 0.3430 | ||
42.05 € | 1 | 4 Days | C | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 1 | 16 | 32 | 8 | 11 | 2 | 110 | 14-50 | 252 | 38° | 280 | 3.7200 | ||
55.56 € | 1 | 4 Days | C | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 2 | 28 | 32 | 2 | 11 | 2 | 112 | 14-50 | 253 | 38° | 280 | 4.7200 | ||
66.38 € | 1 | 4 Days | C | type spz/10/z | for taper bush 2517 | 8 | 12 | 8.5 | 3 | 40 | 45 | 2.5 | 11 | 2 | 124 | 18-65 | 254 | 38° | 280 | 6.7000 | ||
50.29 € | 1 | 4 Days | C | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 1 | 16 | 32 | 8 | 11 | 2 | 110 | 14-50 | 288 | 38° | 315 | 4.1800 | ||
61.12 € | 1 | 4 Days | C | type spz/10/z | for taper bush 2012 | 8 | 12 | 8.5 | 2 | 28 | 32 | 2 | 11 | 2 | 110 | 14-50 | 288 | 38° | 315 | 5.6100 | ||
70.64 € | 1 | 4 Days | C | type spz/10/z | for taper bush 2517 | 8 | 12 | 8.5 | 3 | 40 | 45 | 2.5 | 11 | 2 | 120 | 18-65 | 288 | 38° | 315 | 7.5900 | ||
8.91 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1108 | 8 | 12 | 8.5 | 2 | 28 | 22 | 6 | 11 | 2 | - | 11-28 | 42 | 34° | 71 | 0.4380 | ||
8.87 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1108 | 8 | 12 | 8.5 | 3 | 40 | 22 | 18 | 11 | 2 | - | 11-28 | 42 | 34° | 71 | 0.6030 | ||
9.52 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1108 | 8 | 12 | 8.5 | 1 | 16 | 22 | 6 | 11 | 2 | 62 | 11-28 | - | 34° | 75 | 0.3920 | ||
11.05 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1210 | 8 | 12 | 8.5 | 2 | 28 | 25 | 3 | 11 | 2 | - | 11-32 | 48 | 34° | 75 | 0.4150 | ||
11.48 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1210 | 8 | 12 | 8.5 | 3 | 40 | 25 | 15 | 11 | 2 | - | 11-32 | 48 | 34° | 75 | 0.5810 | ||
10.38 € | 1 | 4 Days | A | type spz/10/z | for taper bush 1210 | 8 | 12 | 8.5 | 1 | 16 | 25 | 9 | 11 | 2 | 75 | 11-32 | - | 34° | 80 | 0.4963 | ||
9.37 € | 1 | 4 Days | J | type spz/10/z | for taper bush 1210 | 8 | 12 | 8.5 | 2 | 28 | 25 | 3 | 11 | 2 | - | 11-32 | 52 | 34° | 80 | 0.5120 |
Loading...
Main material | grey cast iron | Item | V-Belt Pulley | RoHS | yes |
---|
Configure
Basic Attributes
Form
Version 1
Version 2
E(mm)
E1(mm)
B1(mm)
N = No. of grooves
B=Width(mm)
L(mm)
L1(mm)
T(mm)
C(mm)
D1 max.(mm)
D2=min.-max.(mm)
D5(mm)
α
N=number of mounting holes
Filter by standard shipping days
Optional Attributes