Hexagon nut with splined flange, steel (07216) (07216-305)

Hexagon nut with splined flange, steel (07216) 07216-305

Product Details:

Manufacturer part number: 07216-305

Brand: NORELEM

Price: 1.02

Delivery time: 4 Days


Technical Data:

D1: 11.2

Surface finish body: galvanised

D=Thread: M5

G=thread / for thread: M5

H=Height: 4.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07216-305

Part Number
07216-305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 Surface finish body D=Thread G=thread / for thread H=Height N (number) SW=key width Weight (ERP)
(kg)

1.02 €

1 4 Days 11.2galvanisedM5M54.32880.0015

Loading...

  1. 1

Basic information

Main material steel Grade 10 Item Hexagon Nut
Kind of fastening hex head Product type nut Version 1 with splined flange
RoHS yes PL Edelstahl no

This page is Hexagon nut with splined flange, steel (07216), part number 07216-305.
You can find the detail information about specifications and dimensions on part number 07216-305.

Variation of this product

Part Number
07216-306
07216-308
07216-310
07216-312
07216-316
07216-405
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 Surface finish body D=Thread G=thread / for thread H=Height N (number) SW=key width Weight (ERP)
(kg)

1.16 €

1 4 Days 14.2galvanisedM6M65.536100.0032

1.60 €

1 4 Days 18.2galvanisedM8M8748130.0065

2.03 €

1 4 Days 21galvanisedM10M108.548150.0104

3.35 €

1 4 Days 24galvanisedM12M121060170.0145

5.63 €

1 4 Days 31galvanisedM16M161472240.0314

0.99 €

1 4 Days 11.2bright (black)M5M54.32880.0015

Tech Support