Small conveyor belt with internal drive aluminium (95300) (95300-010047060X750)

Small conveyor belt with internal drive aluminium (95300) 95300-010047060X750

Product Details:

Manufacturer part number: 95300-010047060X750

Brand: NORELEM

Price: 3,617.79

Delivery time: 4 Days


Technical Data:

Belt speed m/min max.: 11.5

Transmission ratio: 1:47

Max. load: 3 kg

B=Belt width: 60

L=Length: 750


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95300-010047060X750

Part Number
95300-010047060X750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt speed m/min max. Transmission ratio Max. load
(kg)
B=Belt width L=Length RoHS Weight in kg (ERP)
(kg)

3,617.79 €

1 4 Days 11.51:47360750yes7.5000

Loading...

  1. 1

Basic information

Component material stainless steel Main material aluminium Item Small Conveyor Belt
Belt material transport side smooth PVC, Shore 70A Version 1 with internal drive

This page is Small conveyor belt with internal drive aluminium (95300), part number 95300-010047060X750.
You can find the detail information about specifications and dimensions on part number 95300-010047060X750.

Variation of this product

Part Number
95300-010047060X1000
95300-010047060X1500
95300-010047060X520
95300-010047100X1000
95300-010047100X1500
95300-010047100X520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Belt speed m/min max. Transmission ratio Max. load
(kg)
B=Belt width L=Length RoHS Weight in kg (ERP)
(kg)

3,702.93 €

1 4 Days 11.51:473601000yes10.0000

3,833.65 €

1 4 Days 11.51:473601500yes15.0000

3,538.75 €

1 4 Days 11.51:47360520yes4.7800

3,772.84 €

1 4 Days 2620.6:1101001000-9.2800

3,921.82 €

1 4 Days 2620.6:1101001500-15.0000

3,593.46 €

1 4 Days 11.51:473100520yes6.3800

Tech Support