Hexagon nut with unloseable washer, carbon steel (07242) (07242-10)

Hexagon nut with unloseable washer, carbon steel (07242) 07242-10

Product Details:

Manufacturer part number: 07242-10

Brand: NORELEM

Price: 12.16

Delivery time: 4 Days


Technical Data:

A: 8

D1: 21

E: 18.5

D=Thread: M10

A1: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07242-10

Part Number
07242-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D1 E D=Thread A1 A2 D2 D3 G=thread / for thread H=Height SW=key width Weight (ERP)
(kg)

12.16 €

1 4 Days 82118.5M104722.710.5M1019160.0279

Loading...

  1. 1

Basic information

Main material high carbon steel Surface finish body tempered, black oxidised Grade 10
Component material polyamide Item Hexagon Nut Kind of fastening hex head
Product type nut Version 1 with unloseable washer RoHS yes

This page is Hexagon nut with unloseable washer, carbon steel (07242), part number 07242-10.
You can find the detail information about specifications and dimensions on part number 07242-10.

Variation of this product

Part Number
07242-08
07242-12
07242-16
07242-20
07242-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D1 E D=Thread A1 A2 D2 D3 G=thread / for thread H=Height SW=key width Weight (ERP)
(kg)

8.61 €

1 4 Days 71715M83.5618.68.5M815.5130.0153

12.72 €

1 4 Days 82420.8M124725.712.5M1222180.0384

16.53 €

1 4 Days 103027.7M16593216.5M1629240.0834

27.01 €

1 4 Days 123634.6M206113820.5M2036300.1528

38.10 €

1 4 Days 124441.6M246114624.5M2442360.2597

Tech Support