Wing nut similar to DIN 315, form German (07200) (07200-106)

Wing nut similar to DIN 315, form German (07200) 07200-106

Product Details:

Manufacturer part number: 07200-106

Brand: NORELEM

Price: 1.56

Delivery time: 4 Days


Technical Data:

Main material: steel

H=Height: 17

H1: 8

D=Thread: M6

A max.: 33


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07200-106

Part Number
07200-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material H=Height H1 D=Thread A max. D2 max. Surface finish body G=thread / for thread PL Edelstahl Weight (ERP)
(kg)

1.56 €

1 4 Days steel178M63313galvanisedM6no0.0076

Loading...

  1. 1

Basic information

Form DE Item Wing Nut DIN similar to DIN 315
Product type nut RoHS yes

This page is Wing nut similar to DIN 315, form German (07200), part number 07200-106.
You can find the detail information about specifications and dimensions on part number 07200-106.

Variation of this product

Part Number
07200-104
07200-105
07200-108
07200-110
07200-1104
07200-1105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material H=Height H1 D=Thread A max. D2 max. Surface finish body G=thread / for thread PL Edelstahl Weight (ERP)
(kg)

1.20 €

1 4 Days steel10.54.6M4208galvanisedM4no0.0020

1.26 €

1 4 Days steel136.5M52611galvanisedM5no0.0041

1.96 €

1 4 Days steel2010M83916galvanisedM8no0.0126

3.96 €

1 4 Days steel2512M105120galvanisedM10no0.0275

2.25 €

1 4 Days stainless steel A210.54.6M4208brightM4yes0.0047

2.04 €

1 4 Days stainless steel A2136.5M52611brightM5yes0.0029

Tech Support