Slot key profile, steel (07076) (07076-084008X1000)

Slot key profile, steel (07076) 07076-084008X1000

Product Details:

Manufacturer part number: 07076-084008X1000

Brand: NORELEM

Price: 141.48

Delivery time: 4 Days


Technical Data:

L2: 20

No. of holes: 25

L1: 40

Weight (ERP): 0.7800 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07076-084008X1000

Part Number
07076-084008X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 No. of holes L1 Weight (ERP)
(kg)

141.48 €

1 4 Days 2025400.7800

Loading...

  1. 1

Basic information

Main material steel Item Slot Key Profile Slot width 8
D=Thread M8 L=Length 1000 H=Height 9.5
B=Width 16 Product type for aluminium profile type I Surface finish body coated
RoHS yes PL Edelstahl no

This page is Slot key profile, steel (07076), part number 07076-084008X1000.
You can find the detail information about specifications and dimensions on part number 07076-084008X1000.

Variation of this product

Part Number
07076-086008X1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L2 No. of holes L1 Weight (ERP)
(kg)

131.21 €

1 4 Days 3017600.8000

Tech Support