Nut for T-slot, long version, carbon steel (07061) (07061-08)

Nut for T-slot, long version, carbon steel (07061) 07061-08

Product Details:

Manufacturer part number: 07061-08

Brand: NORELEM

Price: 5.12

Delivery time: 4 Days


Technical Data:

H=Height: 12

L=Length: 30

D=Thread: M8

Slot width: 10

H1: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07061-08

Part Number
07061-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height L=Length D=Thread Slot width H1 B1 B=Width Weight (ERP)
(kg)

5.12 €

1 4 Days 1230M81069.7150.0290

Loading...

  1. 1

Basic information

Main material high carbon steel Grade 10 Version 2 long
Item Nut Product type for T-slot RoHS yes

This page is Nut for T-slot, long version, carbon steel (07061), part number 07061-08.
You can find the detail information about specifications and dimensions on part number 07061-08.

Variation of this product

Part Number
07061-10
07061-12
07061-14
07061-16
07061-18
07061-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height L=Length D=Thread Slot width H1 B1 B=Width Weight (ERP)
(kg)

5.46 €

1 4 Days 1436M1012711.7180.0466

5.58 €

1 4 Days 1644M1214813.7220.0811

7.04 €

1 4 Days 1850M1416915.7250.1183

8.87 €

1 4 Days 2056M16181017.7280.1632

13.54 €

1 4 Days 2464M18201219.7320.2590

15.83 €

1 4 Days 2870M20221421.7350.3674

Tech Support