Slotted nut DIN 1804, steel or stainless steel (07590) (07590-118)

Slotted nut DIN 1804, steel or stainless steel (07590) 07590-118

Product Details:

Manufacturer part number: 07590-118

Brand: NORELEM

Price: 3.35

Delivery time: 4 Days


Technical Data:

H=Height: 8

D2=Outside diameter: 34

D1=Thread: M18x1.5

D3: 28

T: 2.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07590-118

Part Number
07590-118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height D2=Outside diameter D1=Thread D3 T Form Main material B=slot width Surface finish body G=thread / for thread Steel code PL Edelstahl Weight (ERP)
(kg)

3.35 €

1 4 Days 834M18x1.5282.5Wmild steel6black oxidisedM18x1.5-no0.0230

Loading...

  1. 1

Basic information

Item Slotted Nut DIN DIN 1804 Kind of fastening hook wrench
H1 0.5 Product type nut RoHS yes

This page is Slotted nut DIN 1804, steel or stainless steel (07590), part number 07590-118.
You can find the detail information about specifications and dimensions on part number 07590-118.

Variation of this product

Part Number
07590-112
07590-114
07590-116
07590-120
07590-122
07590-124
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height D2=Outside diameter D1=Thread D3 T Form Main material B=slot width Surface finish body G=thread / for thread Steel code PL Edelstahl Weight (ERP)
(kg)

2.84 €

1 4 Days 628M12x1.5232Wmild steel5black oxidisedM12x1.5-no0.0209

3.27 €

1 4 Days 730M14x1.5252Wmild steel5black oxidisedM14X1.5-no0.0268

3.42 €

1 4 Days 732M16x1.5272Wmild steel5black oxidisedM16x1.5-no0.0300

3.77 €

1 4 Days 836M20x1.5302.5Wmild steel6black oxidisedM20x1.5-no0.0399

3.74 €

1 4 Days 940M22x1.5342.5Wmild steel6black oxidisedM22x1.5-no0.0562

3.91 €

1 4 Days 942M24x1.5362.5Wmild steel6black oxidisedM24X1.5-no0.0596

Tech Support