Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07590-01-1090 |
07590-01-1095 |
07590-01-1100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H=Height | D2=Outside diameter | D1=Thread | D3 | T | Main material | B=slot width | Surface finish body | Steel code | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.90 € | 1 | 4 Days | 16 | 120 | M90x2 | 108 | 4 | stainless steel A2 | 10 | bright | 1.4301 | yes | 0.5833 | ||
73.79 € | 1 | 4 Days | 17 | 125 | M95x2 | 110 | 4 | stainless steel A2 | 10 | bright | 1.4301 | yes | 0.6501 | ||
80.44 € | 1 | 4 Days | 18 | 130 | M100x2 | 120 | 4 | stainless steel A2 | 10 | bright | 1.4301 | yes | 0.7337 |
Loading...
Item | Slotted Nut | DIN | DIN 981 | RoHS | yes |
---|
Configure
Basic Attributes
H=Height
D2=Outside diameter
D1=Thread
D3
T
Main material
B=slot width
Surface finish body
Steel code
PL Edelstahl
Filter by standard shipping days
Optional Attributes