Slotted nut DIN 70852, steel (07590) (07590-05-10)

Slotted nut DIN 70852, steel (07590) 07590-05-10

Product Details:

Manufacturer part number: 07590-05-10

Brand: NORELEM

Price: 2.72

Delivery time: 4 Days


Technical Data:

H=Height: 5

D2=Outside diameter: 20

D1=Thread: M10x1

D3: 16

T: 1.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07590-05-10

Part Number
07590-05-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height D2=Outside diameter D1=Thread D3 T B=slot width Surface finish body Weight (ERP)
(kg)

2.72 €

1 4 Days 520M10x1161.84.5galvanised0.0074

Loading...

  1. 1

Basic information

Main material steel Item Slotted Nut DIN DIN 70852
Steel code 1.0503 RoHS yes PL Edelstahl no

This page is Slotted nut DIN 70852, steel (07590), part number 07590-05-10.
You can find the detail information about specifications and dimensions on part number 07590-05-10.

Variation of this product

Part Number
07590-05-016
07590-05-018
07590-05-020
07590-05-12
07590-05-14
07590-05-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height D2=Outside diameter D1=Thread D3 T B=slot width Surface finish body Weight (ERP)
(kg)

2.28 €

1 4 Days 628M16x1.5232.35.5bright0.0162

2.36 €

1 4 Days 630M18x1.5252.35.5bright0.0179

2.39 €

1 4 Days 632M20x1.5272.35.5bright0.0195

2.72 €

1 4 Days 622M12x1.5181.84.5galvanised0.0106

2.72 €

1 4 Days 624M14x1.5201.84.5galvanised0.0119

2.72 €

1 4 Days 628M16x1.5232.35.5galvanised0.0162

Tech Support