Slotted nut with elastic stop, free-cutting steel (07595) (07595-10)

Slotted nut with elastic stop, free-cutting steel (07595) 07595-10

Product Details:

Manufacturer part number: 07595-10

Brand: NORELEM

Price: 1.24

Delivery time: 4 Days


Technical Data:

H=Height: 7.6

D2=Outside diameter: 18

D1=Thread: M10x1

D3: 15

T: 1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07595-10

Part Number
07595-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height D2=Outside diameter D1=Thread D3 T H1 G=thread / for thread O H min. B max. Weight (ERP)
(kg)

1.24 €

1 4 Days 7.618M10x1151.54.4M10x134.47.60.0150

Loading...

  1. 1

Basic information

Main material steel Item Slotted Nut Surface finish body galvanised
Kind of fastening hook wrench Product type nut Version 1 with elastic stop
Component material polyamide H2 0.5 RoHS yes

This page is Slotted nut with elastic stop, free-cutting steel (07595), part number 07595-10.
You can find the detail information about specifications and dimensions on part number 07595-10.

Variation of this product

Part Number
07595-12
07595-14
07595-16
07595-18
07595-20
07595-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height D2=Outside diameter D1=Thread D3 T H1 G=thread / for thread O H min. B max. Weight (ERP)
(kg)

1.28 €

1 4 Days 9.221M12x1.5181.55.7M12x1.535.79.20.0122

1.44 €

1 4 Days 10.724M14x1.5211.56M14X1.54610.70.0177

1.59 €

1 4 Days 10.728M16x1.52426M16x1.54610.70.0238

2.21 €

1 4 Days 10.728M18x1.52427.3M18x1.547.310.70.0220

2.32 €

1 4 Days 9.632M20x1.5272.56M20x1.5469.60.0245

2.79 €

1 4 Days 12.738M22x1.5332.57M22x1.55712.70.0509

Tech Support