Slotted nut, carbon steel (33105) (33105-16)

Slotted nut, carbon steel (33105) 33105-16

Product Details:

Manufacturer part number: 33105-16

Brand: NORELEM

Price: 22.41

Delivery time: 4 Days


Technical Data:

No. of slots: 4

D1=Outside diameter: 26

D=Thread: M16x1

B2: 22

D2: 21


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33105-16

Part Number
33105-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of slots D1=Outside diameter D=Thread B2 D2 B1 B=Thickness Weight (ERP)
(kg)

22.41 €

1 4 Days 426M16x12221460.0133

Loading...

  1. 1

Basic information

Main material high carbon steel Item Slotted Nut RoHS yes

This page is Slotted nut, carbon steel (33105), part number 33105-16.
You can find the detail information about specifications and dimensions on part number 33105-16.

Variation of this product

Part Number
33105-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of slots D1=Outside diameter D=Thread B2 D2 B1 B=Thickness Weight (ERP)
(kg)

30.33 €

1 4 Days 652M36x1.54644690.0663

Tech Support