Knurled screw, carbon steel (06130) (06130-08X45)

Knurled screw, carbon steel (06130) 06130-08X45

Product Details:

Manufacturer part number: 06130-08X45

Brand: NORELEM

Price: 9.30

Delivery time: 4 Days


Technical Data:

D3: 6

K: 8

D2: 20

L2: 5

L1: 42


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06130-08X45

Part Number
06130-08X45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D3 K D2 L2 L1 L=thread length D1=Thread Weight (ERP)
(kg)

9.30 €

1 4 Days 682054245M80.0319

Loading...

  1. 1

Basic information

Main material high carbon steel Item Knurled Screw RoHS yes
PL Edelstahl no

This page is Knurled screw, carbon steel (06130), part number 06130-08X45.
You can find the detail information about specifications and dimensions on part number 06130-08X45.

Variation of this product

Part Number
06130-061X50
06130-062X70
06130-06X35
06130-081X60
06130-101X60
06130-10X45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D3 K D2 L2 L1 L=thread length D1=Thread Weight (ERP)
(kg)

8.28 €

1 4 Days 4.57183.54850M60.0203

11.19 €

1 4 Days 4.57183.56870M60.0239

7.22 €

1 4 Days 4.57183.53335M60.0187

9.81 €

1 4 Days 682055760M80.0352

11.19 €

1 4 Days 7.510255.55760M100.0630

10.79 €

1 4 Days 7.510255.54245M100.0557

Tech Support