Knurled nut, form A without pin hole, steel or stainless steel, inch (06010) (06010-1A0)

Knurled nut, form A without pin hole, steel or stainless steel, inch (06010) 06010-1A0

Product Details:

Manufacturer part number: 06010-1A0

Brand: NORELEM

Price: 3.71

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: black oxidised

D3: 14

D4: 15

H=Height: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06010-1A0

Part Number
06010-1A0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D3 D4 H=Height K T=thread depth D=Thread D1=Outside diameter PL Edelstahl Weight (ERP)
(kg)

3.71 €

1 4 Days steelblack oxidised1415128510-2420no0.0148

Loading...

  1. 1

Basic information

Form A Item Knurled Nut Thread type internal thread
DIN DIN 6303 Version 1 without pin hole RoHS yes

This page is Knurled nut, form A without pin hole, steel or stainless steel, inch (06010), part number 06010-1A0.
You can find the detail information about specifications and dimensions on part number 06010-1A0.

Variation of this product

Part Number
06010-1A02
06010-1A1
06010-1A12
06010-1A2
06010-1A22
06010-1A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D3 D4 H=Height K T=thread depth D=Thread D1=Outside diameter PL Edelstahl Weight (ERP)
(kg)

4.33 €

1 4 Days stainless steelbright1415128710-2420yes0.0150

3.71 €

1 4 Days steelblack oxidised16181410610-3224no0.0257

4.33 €

1 4 Days stainless steel-1415128510-3220yes0.0148

4.33 €

1 4 Days steelblack oxidised1618141061/4-2024no0.0446

5.05 €

1 4 Days stainless steelbright1618141081/4-2024yes0.0256

5.88 €

1 4 Days steelblack oxidised2024171275/16-1830no0.0832

Tech Support