Connecting piece (01126) (01126-01-40016050)

Connecting piece (01126) 01126-01-40016050

Product Details:

Manufacturer part number: 01126-01-40016050

Brand: NORELEM

Price: 124.27

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 16 mm

Weight (ERP): 1.2090 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01126-01-40016050

Part Number
01126-01-40016050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter
(mm)
Weight (ERP)
(kg)

124.27 €

1 4 Days 161.2090

Loading...

  1. 1

Basic information

Item Connecting Piece RoHS yes

This page is Connecting piece (01126), part number 01126-01-40016050.
You can find the detail information about specifications and dimensions on part number 01126-01-40016050.

Variation of this product

Part Number
01126-01-40012050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter
(mm)
Weight (ERP)
(kg)

108.88 €

1 4 Days 121.0180

Tech Support