Trapeziodal thread nut RH or LH thread, single-start (24003) (24003-0815111)

Trapeziodal thread nut RH or LH thread, single-start (24003) 24003-0815111

Product Details:

Manufacturer part number: 24003-0815111

Brand: NORELEM

Price: 7.94

Delivery time: 4 Days


Technical Data:

L=Length: 12 mm

D1=Outside diameter: 18 mm

DxP=thread: Tr 8x1.5

Version 1: RH thread

Main material: steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24003-0815111

Part Number
24003-0815111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
D1=Outside diameter
(mm)
DxP=thread Version 1 Main material RoHS Weight (ERP)
(kg)

7.94 €

1 4 Days 1218Tr 8x1.5RH threadsteelyes0.0187

Loading...

  1. 1

Basic information

Version 2 single start Item Trapeziodal Thread Nut

This page is Trapeziodal thread nut RH or LH thread, single-start (24003), part number 24003-0815111.
You can find the detail information about specifications and dimensions on part number 24003-0815111.

Variation of this product

Part Number
24003-0815112
24003-0815121
24003-0815132
24003-0815142
24003-0815211
24003-0815212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
D1=Outside diameter
(mm)
DxP=thread Version 1 Main material RoHS Weight (ERP)
(kg)

8.65 €

1 4 Days 1618Tr 8x1.5RH threadsteelyes0.0250

15.22 €

1 4 Days 1218Tr 8x1.5RH threadstainless steelyes0.0187

12.96 €

1 4 Days 1618Tr 8x1.5RH threadgunmetalno0.0289

15.37 €

1 4 Days 1618Tr 8x1.5RH threadplasticyes0.0045

12.31 €

1 4 Days 1218Tr 8x1.5LH threadsteelyes0.0186

16.92 €

1 4 Days 1618Tr 8x1.5LH threadsteelyes0.0100

Tech Support