Trapeziodal thread nut RH or LH thread, single-start (24005) (24005-100213)

Trapeziodal thread nut RH or LH thread, single-start (24005) 24005-100213

Product Details:

Manufacturer part number: 24005-100213

Brand: NORELEM

Price: 30.83

Delivery time: 4 Days


Technical Data:

L=Length: 25 mm

DxP=thread: Tr 10x2

Version 1: RH thread

D1=Shaft diameter: 25 mm

D2=Flange diameter: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24005-100213

Part Number
24005-100213
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
DxP=thread Version 1 D1=Shaft diameter
(mm)
D2=Flange diameter
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
L2
(mm)
Weight (ERP)
(kg)

30.83 €

1 4 Days 25Tr 10x2RH thread25423451060.1230

Loading...

  1. 1

Basic information

Version 2 single start Main material gunmetal Item Trapeziodal Thread Nut
RoHS no

This page is Trapeziodal thread nut RH or LH thread, single-start (24005), part number 24005-100213.
You can find the detail information about specifications and dimensions on part number 24005-100213.

Variation of this product

Part Number
24005-100223
24005-100313
24005-120313
24005-120323
24005-140313
24005-140323
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
DxP=thread Version 1 D1=Shaft diameter
(mm)
D2=Flange diameter
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
L2
(mm)
Weight (ERP)
(kg)

33.95 €

1 4 Days 15Tr 10x2LH thread25423451050.1230

36.92 €

1 4 Days 15Tr 10x3RH thread25423451050.1254

44.38 €

1 4 Days 18Tr 12x3RH thread28483861260.1929

48.80 €

1 4 Days 18Tr 12x3LH thread28483861260.1907

44.89 €

1 4 Days 35Tr 14x3RH thread28483861280.2565

49.39 €

1 4 Days 35Tr 14x3LH thread28483861280.2565

Tech Support